IESNA:LM-63-2002
[TEST]P1390581
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-935-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (56) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12382.0
TILT=NONE
56 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
45.7 60.9 64.7 68.6 72.4 80.0 87.6 95.2 102.8 114.3 129.5 152.3 194.2 239.9 243.8 239.9 243.8 270.4 373.3 613.2 834.1 967.4 982.6 936.9 
917.9 666.5 540.8 464.7 422.8 380.9 339.0 285.7 182.8 83.8 34.3 3.8 0.0 0.0 
45.7 60.9 64.7 72.4 76.2 87.6 95.2 110.5 121.9 144.7 198.1 300.9 453.2 540.8 605.6 693.2 834.1 1138.8 1866.3 3088.8 4505.7 4829.4 
4338.1 3641.1 3446.9 2768.9 2018.6 1432.1 986.4 700.8 498.9 377.1 179.0 95.2 34.3 3.8 0.0 0.0 
45.7 60.9 64.7 72.4 83.8 95.2 110.5 144.7 220.9 483.7 917.9 1458.7 1946.2 2487.1 3020.3 3595.4 4288.6 5697.8 8950.4 12850.5 
15017.6 15337.6 14751.0 14160.7 13966.4 13509.4 12652.4 10828.1 7605.9 4307.6 2075.7 796.0 247.6 125.7 41.9 3.8 0.0 0.0 
45.7 57.1 60.9 72.4 87.6 102.8 133.3 201.9 495.1 1374.9 2418.5 3431.6 4505.7 5278.8 6132.0 6950.8 8493.4 11982.1 16472.5 
20597.3 21941.8 22334.1 22429.3 22916.8 23073.0 23221.5 21370.5 16876.3 12751.5 8862.8 6040.6 1755.8 491.3 140.9 30.5 3.8 0.0 
0.0 
45.7 53.3 60.9 72.4 87.6 106.6 144.7 281.8 857.0 2228.1 3869.6 5176.0 6212.0 7225.1 8462.9 9834.0 12317.3 17386.6 24470.8 
28062.4 29262.1 29498.2 30454.2 31478.7 31543.5 30423.7 26485.6 21305.8 16487.8 13421.8 8801.9 2727.0 898.8 190.4 38.1 3.8 0.0 
0.0 
45.7 49.5 57.1 68.6 87.6 106.6 156.2 304.7 1115.9 2822.2 4635.2 5823.5 6851.8 8108.7 9502.7 11220.4 14366.3 20311.7 27692.9 
31227.4 32754.7 33607.8 35184.6 35957.8 35866.3 34026.8 29269.7 23309.1 19588.0 15981.2 9719.8 3812.5 1215.0 186.6 38.1 0.0 
0.0 0.0 
45.7 45.7 53.3 64.7 83.8 102.8 140.9 281.8 963.6 2407.1 3930.6 5202.7 6143.4 7057.5 8245.8 9666.4 12027.8 16906.7 23850.0 
27616.7 28618.4 28835.5 29616.3 30408.5 30492.3 29170.7 25278.2 20532.6 16217.4 13052.3 8657.1 2837.5 1226.4 255.2 34.3 0.0 0.0 
0.0 
45.7 45.7 53.3 64.7 80.0 99.0 125.7 205.7 571.3 1405.4 2525.2 3572.5 4532.3 5214.1 5907.3 6695.7 7948.7 11269.9 16278.3 
20227.9 21522.9 21793.3 21892.3 22257.9 22429.3 22448.4 20395.5 16426.8 12286.8 8939.0 6052.0 1946.2 746.5 186.6 26.7 0.0 0.0 
0.0 
45.7 45.7 53.3 60.9 72.4 87.6 102.8 133.3 217.1 537.0 1005.5 1557.8 2056.7 2506.1 3016.5 3561.1 4178.1 5625.4 8721.9 12995.2 
15067.1 15322.3 14621.5 13977.9 13776.0 13117.1 12123.0 9872.1 7122.2 4292.4 2197.6 891.2 297.1 140.9 41.9 0.0 0.0 0.0 
45.7 41.9 49.5 57.1 64.7 72.4 87.6 95.2 110.5 140.9 205.7 331.4 468.5 544.6 617.0 731.3 898.8 1165.5 1786.3 3241.2 4757.0 5050.3 
4368.6 3580.2 3431.6 2597.5 1885.3 1253.1 841.7 639.9 518.0 411.3 220.9 102.8 30.5 0.0 0.0 0.0 
45.7 41.9 45.7 53.3 60.9 68.6 76.2 83.8 91.4 102.8 118.1 144.7 194.2 239.9 239.9 236.1 247.6 270.4 339.0 613.2 959.8 1043.6 940.7 822.7 
796.0 598.0 487.5 430.4 399.9 384.7 358.0 319.9 232.3 91.4 26.7 0.0 0.0 0.0 
45.7 41.9 45.7 49.5 57.1 64.7 68.6 76.2 76.2 83.8 91.4 102.8 110.5 133.3 140.9 137.1 121.9 118.1 121.9 125.7 129.5 144.7 167.6 186.6 186.6 217.1 
239.9 255.2 266.6 262.8 259.0 228.5 194.2 110.5 26.7 0.0 0.0 0.0 
45.7 38.1 41.9 45.7 49.5 53.3 57.1 57.1 57.1 60.9 60.9 64.7 68.6 68.6 68.6 72.4 72.4 76.2 72.4 68.6 68.6 68.6 68.6 68.6 72.4 83.8 
95.2 99.0 102.8 110.5 129.5 148.5 144.7 114.3 41.9 0.0 0.0 0.0 
45.7 38.1 38.1 41.9 41.9 41.9 45.7 45.7 45.7 45.7 45.7 49.5 45.7 45.7 45.7 45.7 45.7 45.7 49.5 49.5 53.3 53.3 53.3 57.1 57.1 64.7 
76.2 83.8 87.6 87.6 80.0 68.6 64.7 53.3 30.5 0.0 0.0 0.0 
45.7 34.3 34.3 34.3 34.3 38.1 34.3 34.3 34.3 34.3 34.3 34.3 34.3 34.3 30.5 30.5 30.5 30.5 30.5 26.7 30.5 34.3 41.9 45.7 45.7 49.5 45.7 38.1 34.3 26.7 22.9 19.0 11.4 3.8 0.0 
0.0 0.0 0.0 
45.7 34.3 30.5 30.5 30.5 30.5 30.5 26.7 26.7 26.7 22.9 22.9 19.0 19.0 15.2 15.2 11.4 15.2 19.0 22.9 19.0 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 34.3 30.5 30.5 26.7 26.7 26.7 22.9 22.9 19.0 15.2 11.4 7.6 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 30.5 26.7 26.7 22.9 22.9 22.9 19.0 19.0 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 30.5 26.7 22.9 19.0 19.0 15.2 15.2 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 30.5 22.9 19.0 15.2 15.2 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 22.9 19.0 15.2 15.2 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 22.9 19.0 15.2 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 22.9 15.2 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 19.0 15.2 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 19.0 15.2 11.4 7.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 26.7 19.0 15.2 11.4 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 30.5 22.9 19.0 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 34.3 26.7 22.9 19.0 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 41.9 34.3 30.5 26.7 22.9 19.0 11.4 7.6 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
45.7 49.5 45.7 41.9 38.1 34.3 30.5 26.7 22.9 15.2 11.4 7.6 7.6 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
45.7 53.3 49.5 45.7 41.9 38.1 38.1 34.3 26.7 22.9 15.2 15.2 11.4 11.4 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.8 3.8 3.8 0.0 
0.0 0.0 
45.7 57.1 53.3 49.5 45.7 45.7 41.9 38.1 34.3 26.7 22.9 19.0 15.2 15.2 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 3.8 7.6 7.6 
3.8 3.8 0.0 
45.7 60.9 57.1 53.3 53.3 49.5 49.5 49.5 41.9 38.1 30.5 26.7 26.7 22.9 19.0 19.0 15.2 15.2 15.2 15.2 15.2 11.4 11.4 11.4 7.6 7.6 7.6 7.6 7.6 7.6 7.6 11.4 11.4 11.4 
11.4 11.4 11.4 0.0 
45.7 60.9 57.1 57.1 57.1 53.3 53.3 53.3 49.5 45.7 41.9 34.3 30.5 30.5 26.7 26.7 22.9 22.9 22.9 22.9 19.0 15.2 15.2 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 
11.4 11.4 11.4 0.0 
45.7 57.1 53.3 53.3 53.3 53.3 53.3 53.3 53.3 45.7 41.9 38.1 38.1 34.3 34.3 30.5 30.5 30.5 30.5 26.7 26.7 22.9 19.0 15.2 15.2 11.4 11.4 11.4 11.4 11.4 11.4 11.4 11.4 
11.4 11.4 11.4 11.4 0.0 
45.7 57.1 53.3 53.3 49.5 49.5 49.5 45.7 45.7 45.7 41.9 41.9 41.9 38.1 38.1 38.1 38.1 38.1 41.9 45.7 41.9 34.3 30.5 26.7 26.7 22.9 22.9 19.0 19.0 
22.9 19.0 15.2 11.4 11.4 7.6 7.6 7.6 0.0 
45.7 53.3 53.3 49.5 49.5 49.5 49.5 49.5 45.7 45.7 45.7 45.7 45.7 45.7 45.7 49.5 49.5 49.5 49.5 49.5 49.5 53.3 60.9 68.6 72.4 72.4 
64.7 57.1 53.3 45.7 41.9 38.1 34.3 22.9 15.2 7.6 3.8 0.0 
45.7 57.1 53.3 53.3 53.3 53.3 57.1 53.3 53.3 53.3 57.1 57.1 57.1 57.1 57.1 60.9 60.9 64.7 64.7 68.6 68.6 72.4 72.4 76.2 76.2 83.8 
95.2 102.8 102.8 99.0 95.2 87.6 83.8 72.4 45.7 7.6 3.8 0.0 
45.7 57.1 60.9 60.9 60.9 64.7 64.7 68.6 68.6 68.6 72.4 76.2 76.2 76.2 80.0 83.8 87.6 91.4 87.6 83.8 80.0 83.8 83.8 87.6 91.4 106.6 
118.1 121.9 129.5 137.1 156.2 175.2 167.6 137.1 49.5 7.6 0.0 0.0 
45.7 60.9 64.7 64.7 68.6 76.2 80.0 83.8 87.6 95.2 102.8 110.5 121.9 140.9 152.3 144.7 137.1 133.3 133.3 140.9 144.7 160.0 201.9 213.3 217.1 239.9 
255.2 262.8 266.6 255.2 243.8 220.9 182.8 99.0 38.1 3.8 0.0 0.0 
45.7 60.9 64.7 68.6 72.4 80.0 87.6 95.2 102.8 114.3 129.5 152.3 194.2 239.9 243.8 239.9 243.8 270.4 373.3 613.2 834.1 967.4 982.6 936.9 
917.9 666.5 540.8 464.7 422.8 380.9 339.0 285.7 182.8 83.8 34.3 3.8 0.0 0.0 
